Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

JP 6 A-A-CVBP - 46610001

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: JP 6 A-A-CVBP
      Product No: 46610001
      EAN number: 5700390463595
      Price: 
      Technical 
      Maximum head: 50 m
      Head max: 50 m
      Primary shaft seal: CVBP
      Pump version: A
      Model: D
      Ejector valve: yes
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4301
      Pump housing: AISI 304
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Range of ambient temperature: 0 .. 40 °C
      Maximum operating pressure: 6 bar
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 40 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1400 W
      Phase: 1
      Capacitor size - run: 25 µF/400 V
      Enclosure class (IEC 34-5): IP44
      Insulation class (IEC 85): F
      Type of cable plug: DK
      Cable: Y
      Controls 
      Presscontrol: without press control
      Switch: on/off switch included
      Others 
      Net weight: 11.8 kg
      Gross weight: 12.7 kg
      Shipping volume: 0.026 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details