Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DNP 65-200/191 A-F-A-BBUE - 470694D7

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DNP 65-200/191 A-F-A-BBUE
      Product No: 470694D7
      Price: 
      Technical 
      Pump speed on which pump data are based: 2960 rpm
      Rated flow: 100 m³/h
      Rated head: 47 m
      Actual impeller diameter: 191 mm
      Impeller nom: 200 mm
      Primary shaft seal: BBUE
      Pump No: 470600D7
      Pump version: A
      Model: A
      Materials 
      Pump housing: Cast iron
      EN-JL1040
      Impeller: Stainless steel
      DIN W.-Nr. 1.4301
      AISI 304
      Material code: A
      Installation 
      Maximum ambient temperature: 40 °C
      Max pressure at stated temp: 10 bar / 140 °C
      16 bar / 100 °C
      Flange standard: DIN
      Pump inlet: DN 80
      Pump outlet: DN 65
      Pressure rating: PN 16
      Flange size for motor: F300
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 140 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: MMG180M
      Rated power - P2: 22 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 220-240 D/380-415 Y V
      Rated current: 67.9/39.2 A
      Starting current: 680-680 %
      Cos phi - power factor: 0.90-0.90
      Rated speed: 2945-2945 rpm
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 81705630
      Others 
      Net weight: 243 kg
      Gross weight: 278 kg
      Shipping volume: 0.284 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details