Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TPE Series 2000 100-240 A-F-A-RUUE - 48032052

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TPE Series 2000 100-240 A-F-A-RUUE
      Product No: 48032052
      EAN number: 5700393859340
      Technical 
      Pump speed on which pump data are based: 2900 rpm
      Rated flow: 96 m³/h
      Rated head: 20 m
      Head max: 240 dm
      Primary shaft seal: RUUE
      Pump No: 48030052
      Pump version: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: ASTM 25 B
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Range of ambient temperature: -30 .. 40 °C
      Flange standard: DIN
      Pipe connection: DN 100
      Pressure rating: PN 16
      Flange size for motor: F265
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -25 .. 90 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: 132SC
      Rated power - P2: 7.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415 V
      Rated current: 16 A
      Cos phi - power factor: 0.86
      Rated speed: 700-2880 rpm
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 85557722
      Others 
      Net weight: 111 kg
      Gross weight: 141 kg
      Shipping volume: 0.37 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details