Product name: | HYDROMULTI 4 CHI 2-20 N/BS0 |
Product No: | 4H990422 |
Technical | |
---|---|
Flow range: | 2-10.5 m³/h |
Max flow: | 10.5 m³/h |
Head range: | 9-18 m |
Pump No: | 4H508002 |
Number of pumps: | 4 |
Materials | |
---|---|
Fittings: | Stainless steel |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 6 bar |
Pre-pressure: | 3.7 bar |
Cut-in pressure: | 0.7 bar |
Cut-out press.: | 1.7 bar |
Pump inlet: | R 1 1/2 |
Pump outlet: | R 1 1/2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Max liquid t acc. DIN 1988: | 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power (P1) for one pump: | 0.35 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Rated current of one pump: | 0.8 A |
Start. method: | direct-on-line |
Tank | |
---|---|
Volume of pressure tank: | 18 l |
Maximum tank pressure: | 10 bar |
Others | |
---|---|
Net weight: | 92 kg |
Product range: | German |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|