Product name: | CHI 4-30 A-W-G-BUUE |
Product No: | 4J574063 |
EAN number: | 5700393940291 |
Technical | |
---|---|
Rated flow: | 5.5 m³/h |
Rated head: | 31 m |
Head max: | 43 m |
Impeller 90 mm: | 3 |
Primary shaft seal: | BUUE |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4401 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | G |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 110 °C |
Pipe connection: | Rp 1 1/4/G 1 1/4 |
Connect code: | W |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 1240 W |
P2: | 840 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 220 V |
Rated current: | 5.9 A |
Capacitor size - run: | 20 µF/400 V |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Others | |
---|---|
Net weight: | 11.4 kg |
Gross weight: | 13.8 kg |
Shipping volume: | 0.054 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|