Product name: | CH 8-25 A-A-AQQV |
Product No: | 4N893212 |
Technical | |
---|---|
Rated flow: | 9 m³/h |
Rated head: | 26 m |
Head max: | 43 m |
Primary shaft seal: | AQQV |
Pump version: | A |
Model: | K |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1030 |
Pump housing: | ASTM 30 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 55 °C |
Max pressure at stated temp: | 6 bar / 90 °C |
Max pressure at stated temp: | 10 bar / 40 °C |
Pump inlet: | 1 1/2" NPT |
Pump outlet: | 1 1/4" NPT |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 90 °C |
Electrical data | |
---|---|
Motor type: | 80AB |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/440-480 V |
Service factor: | 1.60 |
Rated current: | 5.2/2.6 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Others | |
---|---|
Net weight: | 17 kg |
Gross weight: | 19.8 kg |
Shipping volume: | 0.042 m³ |
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|