Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CH 12-20 A-W-A-AQQV - 4P492110

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CH 12-20 A-W-A-AQQV
      Product No: 4P492110
      EAN number: 5700831397946
      Price: 
      Technical 
      Rated flow: 12 m³/h
      Rated head: 14 m
      Maximum head: 20 m
      Head max: 20 m
      Primary shaft seal: AQQV
      Pump version: A
      Model: D
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1030
      Pump housing: ASTM 30 B
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Range of ambient temperature: 0 .. 55 °C
      Max pressure at stated temp: 6 bar / 90 °C
      Max pressure at stated temp: 10 bar / 40 °C
      Pump inlet: Rp 1 1/2
      Pump outlet: Rp 1 1/2
      Connect code: W
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 1170 W
      P2: 765 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 5.5 A
      Capacitor size - run: 20 µF/400 V
      Enclosure class (IEC 34-5): IP54
      Insulation class (IEC 85): F
      Motor protec: CONTACT
      Thermal protec: internal
      Others 
      Net weight: 17 kg
      Gross weight: 19 kg
      Shipping volume: 0.042 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details