Product name: | CHI 15-20 A-W-G-BQQE |
Product No: | 4R503220 |
EAN number: | 5700837944380 |
Technical | |
---|---|
Rated flow: | 17 m³/h |
Rated head: | 20 m |
Head max: | 27 m |
Impeller 130 mm: | 2 |
Impeller 98 mm: | 0 |
Primary shaft seal: | BQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4401 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | G |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 70 °C |
Pipe connection: | Rp 2 / G 2 |
Connect code: | W |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 70 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 1950 W |
P2: | 1640 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200-220/346-380 V |
Rated current: | 9/5.2 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Thermal protec: | internal |
Others | |
---|---|
Net weight: | 33 kg |
Gross weight: | 36.5 kg |
Shipping volume: | 0.075 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|