Product name: | UP 15-18 B5/LC |
Product No: | 59896211 |
EAN number: | 5700392936363 |
Technical | |
---|---|
Speed no: | 1 |
Max flow: | 3.3 m³/h |
Head max: | 4.2 m |
Approvals on nameplate: | UL, CSA |
Materials | |
---|---|
Pump housing: | Bronze |
Pump housing: | DIN W.-Nr. 2.1176.01 |
Impeller: | Composite, PES |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Amb. max at 80 dgr C liquid: | 80 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | USA Sweat |
Type of connection: | Brz. Sweat |
Pipe connection: | 1/2" Sweat |
Pressure rating: | 10 |
Port-to-port length: | 127 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 2 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density at selected liquid temperature: | 983.2 kg/m³ |
Electrical data | |
---|---|
Max. power input: | 86 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115 V |
Current in speed 3: | 0.74 A |
Capacitor size - run: | 10 µF/180 V |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Cable type: | Connecting cord with plug |
Controls | |
---|---|
Pos term box: | 9H |
Others | |
---|---|
Gross weight: | 2.95 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|