Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

2 float switch MS1 Ex, 10m ca ble, wallh. - 62500016

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: 2 float switch MS1 Ex, 10m ca ble, wallh.
      Product No: 62500016
      EAN number: 5708601064852
      Technical 
      Approvals on nameplate: CE,EAC
      ATEX-description: Ex II 1 G Ex ia IIC T6 Ga
      Signal output: SPDT switch
      Materials 
      Enclosure: PRE-ELEC PP
      Cable surface: TPK-PVC
      Liquid 
      Maximum liquid temperature: 80 °C
      Electrical data 
      Enclosure class (IEC 34-5): IP68
      Cable included (Yes/No): Y
      Length of cable: 10 m
      Power plug: cable without connector
      Min. rated voltage dc: 4.00 V
      Max. rated voltage dc: 40.00 V
      Others 
      Brand: GRUNDFOS
      Net weight: 3.42 kg
      Gross weight: 4.42 kg
      Shipping volume: 0.037 m³
      Danish VVS No.: 391371630

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details