Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MS 4000 - 79305509

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MS 4000
      Product No: 79305509
      EAN number: 5700390656027
      Technical 
      Shaft seal for motor: HM/CER
      Approvals on nameplate: CE,EAC,CSA
      Model: B
      Motor version: T40
      Materials 
      Motor: Stainless steel
      Motor: DIN W.-Nr. 1.4301
      Motor: AISI 304
      Installation 
      Maximum ambient pressure: 60 bar
      Motor diameter: 4 inch
      Staybolt: 5/16-24 UNF
      Liquid 
      Max liquid t at 0.15 m/sec: 40 °C
      Electrical data 
      Motor type: MS4000
      Rated power - P2: 3.7 kW
      KVA code: K
      Mains frequency: 60 Hz
      Rated voltage: 3 x 208-230 V
      Voltage tolerance: +6/-10 %
      Service factor: 1.15
      Rated current: 18.6-17.4 A
      Maximum current consumption: 18.6 A
      Starting current: 490-590 %
      Cos phi - power factor: 0.87-0.78
      Rated speed: 3425-3470 rpm
      Rated full-load torque: 11.3 Nm
      Locked-rotor torque: 150-190 %
      Breakdown torque: 260-310 %
      Moment of inertia: 0.0022 kg m²
      Axial load max: 450 kg
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: NONE
      Thermal protec: external
      Built-in temp. transmitter: yes
      Winding resistance: 1.17 ohm
      Others 
      Net weight: 22 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details