Product name: | FRANKLIN 4" |
Product No: | 82330511 |
EAN number: | 5700390684990 |
Materials | |
---|---|
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4404/1.4571 |
Motor: | AISI 316 |
Installation | |
---|---|
Motor diameter: | 4 inch |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Rated power - P2: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380 V |
Axial load max: | 650 kg |
Start. method: | direct-on-line |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|