Product name: | 12" |
Product No: | 82332931 |
Materials | |
---|---|
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4401 |
Motor: | AISI 316 |
Installation | |
---|---|
Maximum ambient pressure: | 35 bar |
Motor diameter: | 12 inch |
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 25 °C |
Electrical data | |
---|---|
Motor type: | MERCURY |
Rated power - P2: | 185 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380 V |
Voltage tolerance: | +5/-5 % |
Axial load max: | 6000 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Insulation class (IEC 85): | Y |
Built-in temp. transmitter: | no |
Others | |
---|---|
Net weight: | 556 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|