Product name: | FRANKLIN 6" |
Product No: | 82833122 |
EAN number: | 5700390714628 |
Technical | |
---|---|
Shaft seal for motor: | SIC/SIC |
Materials | |
---|---|
Motor: | Stainless steel |
Motor: | DIN W.-Nr. 1.4301 |
Motor: | AISI 304 |
Installation | |
---|---|
Motor diameter: | 6 inch |
Liquid | |
---|---|
Maximum liquid temperature: | 50 °C |
Min_flow_past_motor: | 0.16 m/s |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Rated power - P2: | 45 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380 V |
Service factor: | 1.15 |
Rated current: | 110 A |
Cos phi - power factor: | 0.85 |
Rated speed: | 3460 rpm |
Axial load max: | 2750 kg |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Built-in temp. transmitter: | yes |
Length of cable: | 4 m |
Windings: | Enamelled |
Others | |
---|---|
Net weight: | 148 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|