Product name: | MMG 100L |
Product No: | 83105310 |
EAN number: | 5700395428360 |
Technical | |
---|---|
Shaft diameter: | 28 mm |
Shaft end lngth: | 60 mm |
Model: | D1 |
Cooling: | IC 411 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Flange size for motor: | FT130 |
Electrical data | |
---|---|
Motor type: | MMG100L |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 10.2/5.90 A |
Starting current: | 1050 % |
Cos phi - power factor: | 0.84 |
Rated speed: | 2920 rpm |
Rated full-load torque: | 9.8 Nm |
Locked-rotor torque: | 420 % |
Breakdown torque: | 630 % |
Moment of inertia: | 0.0041 kg m² |
Motor efficiency at full load: | 86.7 % |
Motor efficiency at 3/4 load: | 85.8 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 1.03 ohm |
R2: | 1.03 ohm |
R3: | 1.03 ohm |
Winding 1: | A |
Winding 2: | B |
Winding 3: | C |
Mount. design. acc. IEC 34-7: | I |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|