Product name: | MMG 315MB |
Product No: | 83215148 |
EAN number: | 5700395432565 |
Technical | |
---|---|
Shaft diameter: | 80 mm |
Shaft end lngth: | 170 mm |
Model: | D |
Cooling: | IC 411 |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Electrical data | |
---|---|
Motor type: | MMG315MB |
Rated power - P2: | 160 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D/660-690 Y V |
Rated current: | 288/166 A |
Starting current: | 730 % |
Cos phi - power factor: | 0.88 |
Rated speed: | 1485 rpm |
Rated full-load torque: | 1030 Nm |
Locked-rotor torque: | 210 % |
Breakdown torque: | 280 % |
Moment of inertia: | 2.5 kg m² |
Motor efficiency at full load: | 95.7 % |
Motor efficiency at 3/4 load: | 95.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.016 ohm |
R2: | 0.016 ohm |
R3: | 0.016 ohm |
Winding 1: | A |
Winding 2: | B |
Winding 3: | C |
Mount. design. acc. IEC 34-7: | A |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|