Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MMG160L-E2 - 83418426

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MMG160L-E2
      Product No: 83418426
      EAN number: 0000000000000
      Technical 
      Shaft diameter: 42 mm
      Length of shaft end: 110 mm
      Model: E2
      Cooling: IC 411
      Installation 
      Range of ambient temperature: -30 .. 40 °C
      Flange size for motor: FF300
      Electrical data 
      Motor type: MMG160L
      Rated power - P2: 15 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415D/660-690Y V
      Rated current: 27.0/15.6 A
      Starting current: 740-740 %
      Cos phi - power factor: 0.89
      Rated speed: 1450 rpm
      Rated full-load torque: 99.0-99.0 Nm
      Locked-rotor torque: 250-250 %
      Breakdown torque: 270-270 %
      Moment of inertia: 0.1268 kg m²
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: PTO
      Tropic protec: no
      Thermal protec: external
      R1: 0.630 ohm
      R2: 0.630 ohm
      R3: 0.630 ohm
      Winding 1: PHASE 1
      Winding 2: PHASE 2
      Winding 3: PHASE 3
      Mount. design. acc. IEC 34-7: IM B35
      Cos phi 1/2: 0.81-0.81
      Cos phi 3/4: 0.87-0.87
      Others 
      Net weight: 148 kg
      Colour/Type: NCS 9000 gloss 40+-10

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details