Product name: | BALDOR 324TS |
Product No: | 84Z04662 |
EAN number: | 5700313099726 |
Technical | |
---|---|
Shaft diameter: | 47.6 mm |
Shaft end lngth: | 88.9 mm |
Cooling: | ODP |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | 324TS |
Electrical data | |
---|---|
Motor type: | Baldor |
Rated power - P2: | 30 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 90/45 A |
Load current: | 104/52 A |
Rated speed: | 3540 rpm |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Others | |
---|---|
Net weight: | 158 kg |
Colour/Type: | Black |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|