Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

BALDOR 326TS - 84Z05058

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: BALDOR 326TS
      Product No: 84Z05058
      EAN number: 5700310298337
      Technical 
      Shaft diameter: 47.6 mm
      Shaft end lngth: 95.2 mm
      Cooling: ODP
      Installation 
      Maximum ambient temperature: 40 °C
      Flange size for motor: 326TS
      Electrical data 
      Motor type: Baldor
      IE Efficiency class: NEMA Energy / IE2 60Hz / NRC
      Rated power - P2: 45 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 575 V
      Service factor: 1.15
      Rated speed: 3450 rpm
      Number of poles: 2
      Insulation class (IEC 85): F
      Motor protec: NONE
      Tropic protec: no
      Others 
      Net weight: 234 kg
      Colour/Type: Black

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details