Product name: | BALDOR 56C |
Product No: | 84Z05639 |
EAN number: | 5711494248575 |
Technical | |
---|---|
Shaft diameter: | 15.9 mm |
Shaft end lngth: | 47.8 mm |
Cooling: | TEFC |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 56C |
Electrical data | |
---|---|
Motor type: | Baldor |
Rated power - P2: | 0.75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 3.4-3.2/1.6 A |
Load current: | 3.6-3.4/1.7 A |
Rated speed: | 1750 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Mount. design. acc. IEC 34-7: | NEMA type C |
Others | |
---|---|
Net weight: | 13 kg |
Colour/Type: | Black |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|