Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MLE160AA - 85735524

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MLE160AA
      Product No: 85735524
      EAN number: 5700838541380
      Price: 
      Technical 
      Approvals on motor nameplate: CE,CURUS,IE3
      Model: F3
      Cooling: IC 411
      Installation 
      Range of ambient temperature: -20 .. 40 °C
      Flange size for motor: 254TC
      Electrical data 
      Motor type: 160AA
      Applic. motor: C13-S MULTI-E
      IE Efficiency class: NEMA Premium / IE3 60Hz
      Rated power - P2: 11 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 460 V
      Service factor: 1.15
      Rated current: 18 A
      Cos phi - power factor: 0.89
      Rated speed: 480-3540 rpm
      Rated full-load torque: 30 Nm
      Moment of inertia: 0.04 kg m²
      Efficiency: IE3 91,0%
      Motor efficiency at full load: 91.0 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: YES
      Tropic protec: no
      Thermal protec: ELEC
      Mount. design. acc. IEC 34-7: NEMA type C
      Lubricant type: UNIREX N3
      Lubricant quan.: 13 g
      Temperature 1: 4500 h / 40 °C
      Controls 
      Control panel: Standard
      Com. module: NONE
      Function Module: MULTI-E
      Others 
      Net weight: 126 kg
      Config. file no: 95139383
      Colour/Type: NCS 9000 gloss 40+-10 /E-coat

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details