Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MGE112MC - 85900264

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MGE112MC
      Product No: 85900264
      EAN number: 5700396844930
      Price: 
      Technical 
      Shaft diameter: 28 mm
      Length of shaft end: 60 mm
      Approvals on motor nameplate: CE,CURUS,C-TICK,IE3,EAC
      Model: G3
      Cooling: IC 411
      Installation 
      Range of ambient temperature: -20 .. 40 °C
      Flange size for motor: FT130
      Electrical data 
      Motor type: 112MC
      Applic. motor: C2-S - PUMP I/O, GENI
      IE Efficiency class: IE3
      Rated power - P2: 4.6 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-480 V
      Rated current: 9.30-7.40 A
      Cos phi - power factor: 0.94
      Rated speed: 360-4800 rpm
      Rated full-load torque: 9.2 Nm
      Moment of inertia: 0.0088 kg m²
      Efficiency: IE3 88,1%
      Motor efficiency at full load: 88.1 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: YES
      Tropic protec: no
      Thermal protec: internal
      Mount. design. acc. IEC 34-7: IM B14
      Others 
      Net weight: 42 kg
      Config. file no: 97912477
      Colour/Type: NCS 9000 gloss 40+-10 /E-coat

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details