Product name: | MMG 90L |
Product No: | 87812404 |
EAN number: | 5700391448492 |
Technical | |
---|---|
Shaft diameter: | 24 mm |
Shaft end lngth: | 40 mm |
Model: | C |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | SP.FM |
Electrical data | |
---|---|
Motor type: | MMG90L |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 3.54 A |
Starting current: | 510-510 % |
Cos phi - power factor: | 0.79-0.79 |
Rated speed: | 1385-1385 rpm |
Rated full-load torque: | 10.3-10.3 Nm |
Locked-rotor torque: | 240-240 % |
Breakdown torque: | 270-270 % |
Moment of inertia: | 0.003 kg m² |
Motor efficiency at full load: | 78-78 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Thermal protec: | external |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
R tolerance: | 10 +/- % |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|