Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Hydromono 1CR 8- 50 400V - 91040949

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Hydromono 1CR 8- 50 400V
      Product No: 91040949
      EAN number: 5700392386915
      Technical 
      Flow range: 6 - 12 m³/h
      Max flow: 12 m³/h
      Head range: 50-33 m
      Pump No: 42507205
      Materials 
      Fittings: Brass
      Installation 
      Maximum operating pressure: 10 bar
      Maximum permissible inlet pressure: 4.6 bar
      Pre-pressure: 2.5 bar
      Cut-in pressure: 3.7 bar
      Cut-out press.: 5 bar
      Pump inlet: Rp 1 1/2
      Pump outlet: Rp 1 1/2
      Liquid 
      Liquid temperature range: 5 .. 70 °C
      Max liquid t acc. DIN 1988: 25 °C
      Electrical data 
      Power (P1) for one pump: 2.2 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400 V
      Rated current of one pump: 4.8 A
      Start. method: direct-on-line
      Tank 
      Volume of pressure tank: 18 l
      Maximum tank pressure: 10 bar
      Others 
      Net weight: 60 kg
      Product range: German

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377185
      Name:  Commissioning Hydro one-pump system
      Product no.:  98808508
      Name:  Inspection Hydro one-pump system
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details