Product name: | HYDRO MULTI-S 2 CMV5-9 |
Product No: | 91048603 |
EAN number: | 5712607681081 |
Technical | |
---|---|
Min flow system: | 1.3 m³/h |
Max flow system: | 12.6 m³/h |
Head max: | 83.7 m |
Approvals on nameplate: | CE |
Pump name: | CMV5-9 |
Number of pumps: | 2 |
Non-ret. valve: | YES |
Materials | |
---|---|
Manifolds: | Stainless-steel |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pipe connection: | 2" |
Earth connection: | PE |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 3X220-240/380-415V |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Others | |
---|---|
Net weight: | 78 kg |
Gross weight: | 84 kg |
Language: | F |
Product range: | GFD |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|