Product name: | 600 l diaphragm tank |
Product No: | 91071125 |
EAN number: | 5700392043184 |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipework connection: | DN 80 |
Pressure rating: | 10 |
Tank | |
---|---|
Volume of pressure tank: | 600 l |
Others | |
---|---|
Sales region: | D |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|