Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRT 2-2 A-P-A-E-AUUE - 91129202

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRT 2-2 A-P-A-E-AUUE
      Product No: 91129202
      EAN number: 5700398949886
      Price: 
      Technical 
      Pump speed on which pump data are based: 3450 rpm
      Rated flow: 3 m³/h
      Rated head: 17.6 m
      Maximum head: 26 m
      Head max: 26 m
      Stages: 3
      Impellers: 2
      Primary shaft seal: AUUE
      Curve tolerance: ISO9906:2012 3B
      Pump No: 96100964
      Pump version: A
      Model: A
      Cooling: TEFC
      Materials 
      Pump housing: Titanium
      Pump housing: ASTM B 265
      Impeller: Titanium
      Impeller: ASTM B 265
      Material code: A
      Code for rubber: E
      Installation 
      Maximum ambient temperature: 55 °C
      Max pressure at stated temp: 25 bar / 120 °C
      Max pressure at stated temp: 25 bar / -20 °C
      Pipe connection: PJE 1 1/4
      Flange size for motor: 56C
      Connect code: P
      Liquid 
      Liquid temperature range: -20 .. 120 °C
      Electrical data 
      Phase: 3
      Service factor: 1.25
      Number of poles: 2
      Others 
      Net weight: 19.6 kg
      Gross weight: 21.8 kg
      Sales region: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning
      Product no.:  98808507
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details