Product name: | CRN 15-8 A-CX-A-V-HQQV |
Product No: | 91129986 |
EAN number: | 5700398948605 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2919 rpm |
Rated flow: | 17 m³/h |
Rated head: | 90 m |
Head max: | 113 m |
Stages: | 8 |
Impellers: | 08 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 90 °C |
Max pressure at stated temp: | 25 bar / -20 °C |
Type of connection: | TriClamp |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 50 |
Flange size for motor: | FF265 |
Connect code: | CX |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Number of poles: | 2 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 97 kg |
Gross weight: | 119 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|