Product name: | HS 80-50-380 1/1-F-B-BBQV |
Product No: | 95012273 |
Technical | |
---|---|
Impeller nom: | 380 mm |
Primary shaft seal: | BBQV |
Pump version: | 1/1 |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | DIN W.-Nr. 0.6025 |
Pump housing: | ASTM A-48 CL 35 |
Impeller: | Bronze |
Impeller: | ASTM B-62 Alloy 4A |
Material code: | B |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pump inlet: | DN 80 |
Pump outlet: | DN 50 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 80 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 180MC |
IE Efficiency class: | IE1 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D/660-720 Y V |
Rated current: | 36,0-33,0/21,0-19,0 A |
Starting current: | 680 % |
Cos phi - power factor: | 0.86 |
Rated speed: | 1460 rpm |
Efficiency: | IE1 89,6% |
Motor efficiency at full load: | 91 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 96162772 |
Others | |
---|---|
Net weight: | 410 kg |
Shipping volume: | 0.56 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|