Product name: | HyMS/G 3CHV 02-100 1x220/50 DL |
Product No: | 95041940 |
Technical | |
---|---|
Min flow system: | 0.2 m³/h |
Max flow system: | 10.5 m³/h |
Head max: | 94 m |
Pump name: | CHV2-100 |
Number of pumps: | 3 |
Non-ret. valve: | at suction side |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 2 bar |
Flange standard: | DIN 2999-1 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230,50hz,N,PE V |
Rated current: | 12.4 A |
Enclosure class (IEC 34-5): | IP54 |
Others | |
---|---|
Net weight: | 87.5 kg |
Gross weight: | 106 kg |
Language: | GB |
Product range: | South Europe |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|