Product name: | TPE 125-90/4-S A-F-A-BAQE |
Product No: | 95046208 |
EAN number: | 5710626543700 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1450 rpm |
Rated flow: | 121.5 m³/h |
Rated head: | 6.7 m |
Head max: | 90 dm |
Primary shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-JL1030 |
Impeller: | ASTM A48-30 B |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 125 |
Pressure rating: | PN 16 |
Port-to-port length: | 620 mm |
Flange size for motor: | FF215 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 100LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 6.30-5.00 A |
Cos phi - power factor: | 0.85-0.73 |
Rated speed: | 180-1740 rpm |
Efficiency: | IE3 87,7% |
Motor efficiency at full load: | 87.7 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 86906131 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | Sold outside EcoDesign zone |
Net weight: | 143 kg |
Gross weight: | 174 kg |
Shipping volume: | 1.12 m³ |
Config. file no: | 97913711 |
Danish VVS No.: | 382500094 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|