Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

HYDRO MPC F 2CR32-5 3x575V BASIS - 95057106

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: HYDRO MPC F 2CR32-5 3x575V BASIS
      Product No: 95057106
      Technical 
      Max flow: 95.8 m³/h
      Max flow system: 95.8 m³/h
      Head max: 139.9 m
      Impellers main: 5
      Main pump name: CR32-5
      Main pump No: 98164704
      Number of pumps: 2
      Non-ret. valve: at discharge side
      Installation 
      Maximum operating pressure: 16 bar
      Flange standard: ANSI
      Pump inlet: 102
      Pump outlet: 102
      Pressure rating: CL 150
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 60 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power (P2) main pump: 14.9 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 3X575V, 60 Hz
      Rated current of system: 41.4 A
      Enclosure class (IEC 34-5): UL Type 12
      Controls 
      Control type: F
      Operation unit: CU 352
      Tank 
      Diaphragm tank: No
      Others 
      Language: EN
      Product range: Namreg
      Config.file Hydro MPC: 98272054

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377181
      Name:  Commissioning Hydro MPC booster system
      Product no.:  98808078
      Name:  Inspection Hydro MPC booster system
      Loading... Loading
      Error calling service:
      details