Product name: | NBG 100-65-250/254 AFASBAQE |
Product No: | 95105301 |
EAN number: | 5700836548022 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1440 rpm |
Rated flow: | 69.5 m³/h |
Rated head: | 18.8 m |
Head max: | 16 m |
Actual impeller diameter: | 254 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-GJL-200 |
Impeller: | A48-30 B |
Material code: | A |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 100 |
Size of outlet connection: | DN 65 |
Pressure rating for pipe connection: | PN16 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 132SC |
IE Efficiency class: | IE1 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 12.6 A |
Starting current: | 630-690 % |
Cos phi - power factor: | 0.80-0.74 |
Rated speed: | 1430-1450 rpm |
Efficiency: | IE1 87% |
Motor efficiency at full load: | 87 % |
Motor efficiency at 3/4 load: | 87.5-87 % |
Motor efficiency at 1/2 load: | 88-85.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87302262 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Others | |
---|---|
Net weight: | 126 kg |
Gross weight: | 134 kg |
Shipping volume: | 0.518 m³ |
Pipe connection standard: | EN 1092-2 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|