Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SV.80.80.210.2.54H.S.244.G.N.D - 95114371

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SV.80.80.210.2.54H.S.244.G.N.D
      Product No: 95114371
      EAN number: 5700838486155
      Price: 
      Technical 
      Maximum flow: 43.9 l/s
      Max flow: 43.9 l/s
      Head max: 57.5 m
      Actual impeller diameter: 244 mm
      Type of impeller: SUPERVORTEX
      Maximum particle size: 80 mm
      Primary shaft seal: SIC-SIC
      Secondary shaft seal: SIC-CARBON
      Curve tolerance: ISO 9906:1999 Annex A
      Cooling jacket: without cooling jacket
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-250
      Pump housing: AISI A48 30
      Impeller: Ductile cast iron
      Impeller: EN-GJS500-7
      Impeller: AISI 80-55-06
      Motor: Cast iron
      Motor: EN-JL1040
      Motor: AISI A48 30
      Installation 
      Range of ambient temperature: -20 .. 40 °C
      Size of outlet connection: 80
      Maximum installation depth: 20 m
      Inst dry/wet: S
      Auto-coupling: 96102240
      Base stand: 96790702
      Frame range: 54
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 24 kW
      Rated power - P2: 21 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 415 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 20
      Maximum current consumption: 39 A
      Starting current: 267 A
      Rated current at no load: 11.1 A
      Rated speed: 2780 rpm
      Motor efficiency at full load: 87 %
      Motor efficiency at 3/4 load: 87 %
      Motor efficiency at 1/2 load: 86 %
      Number of poles: 2
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Ex-protection standard: N
      Motor protec: KLIXON
      Length of cable: 10 m
      Cable type: H07RN-F AT
      Cable size: 2X4X6MM2+1X7X1,5MM2
      Cable resistance: 7.98 mOhm/m
      Winding resistance: 0.460 Ohm
      Cos phi 1/1: 0.86
      Cos phi 1/2: 0.75
      Cos phi 3/4: 0.83
      Controls 
      Moisture sensor: with moisture sensors
      Water-in-oil sensor: without water-in-oil sensor
      Others 
      Net weight: 300 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99524508
      Name:  Inspection
      Product no.:  99524513
      Name:  Commissioning
      Loading... Loading
      Error calling service:
      details