Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

S2.90.250.2250.4.72S.S.496.G.EX.D.518 - 95114500

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: S2.90.250.2250.4.72S.S.496.G.EX.D.518
      Product No: 95114500
      EAN number: 5700838534634
      Price: 
      Technical 
      Maximum flow: 240 l/s
      Max flow: 240 l/s
      Head max: 92.5 m
      Actual impeller diameter: 496 mm
      Type of impeller: 2-CHANNEL
      Maximum particle size: 90 mm
      Primary shaft seal: SIC-SIC
      Secondary shaft seal: SIC-CARBON
      Curve tolerance: ISO9906:2012 3B
      Cooling jacket: without cooling jacket
      Materials 
      Pump housing: Ductile cast iron
      Pump housing: EN 1563 EN-GJS-500-7
      Pump housing: AISI A48 30
      Impeller: DUCTILE IRON
      Impeller: EN 1563 EN-GJS-500-7
      Impeller: AISI A48 30
      Motor: Cast iron
      Motor: EN 1561 EN-GJL-250
      Motor: AISI A48 30
      Installation 
      Maximum ambient temperature: 40 °C
      Type of connection: DIN
      Size of outlet connection: DN 250
      Pressure rating: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: S
      Auto-coupling: 96782483
      Frame range: 72
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 239 kW
      Rated power - P2: 225 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-400/660-690 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 15
      Rated current: 428-422-0/247-245-0 A
      Maximum current consumption: 422 A
      Starting current: 2500 A
      Rated current at no load: 145 A
      Rated speed: 1477 rpm
      Motor efficiency at full load: 94 %
      Motor efficiency at 3/4 load: 94 %
      Motor efficiency at 1/2 load: 93 %
      Number of poles: 4
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: yes
      Ex-protection standard: Y
      Motor protec: KLIXON
      Length of cable: 10 m
      Cable type: H07RN-F AT
      Cable size: 2X4X120MM2+1X10X1,5MM2
      Cable resistance: 0.16 mOhm/m
      Winding resistance: 0.017 Ohm
      Cos phi 1/1: 0.82
      Cos phi 1/2: 0.67
      Cos phi 3/4: 0.77
      Controls 
      Moisture sensor: with moisture sensors
      Water-in-oil sensor: with water-in-oil sensor
      Others 
      Net weight: 1770 kg
      Gross weight: 1880 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99524508
      Name:  Inspection
      Product no.:  99524513
      Name:  Commissioning
      Loading... Loading
      Error calling service:
      details