Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DIA-G-P, CLP-AP-X, W-J - 95700972

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DIA-G-P, CLP-AP-X, W-J
      Product No: 95700972
      EAN number: 5700838423914
      Technical 
      Measuring ran.1: 0.00 - 20.00 ppm
      Measuring ran.2: 0 - 100 ppm
      Deviation: Linearity < 5%
      Deviation: Linearity < 5%
      Installation 
      Battery back-up: NO
      Mounted on: Wall
      Max. distance 1: 500 m bus length
      Max. distance 2: 500 m bus length
      Electrical data 
      P1: 30 VA
      Rated voltage: 110-240V / 24V/DC
      Enclosure class (IEC 34-5): IP65
      Controls 
      Measuring par.1: chlorine potentiostatic
      Measuring par.2: ammonia potentiostatic
      Others 
      Product number Alldos: 308-2000-10006
      t min amb 1: -20°C
      t min amb 2: -20°C
      t max amb 1: +40°C
      t max amb 2: +40°C

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details