Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

measuring cell - 95705286

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: measuring cell
      Product No: 95705286
      EAN number: 5700310093512
      Technical 
      Version: conductive
      Measuring Equip: pressure-proof, with flow armature
      Measuring type: conductivity, temperature
      Measuring ran.: 1-2000 µS/cm mg/l
      Installation 
      Type of connection: G 3/4"
      Others 
      Type: 6 bar, imm.depth 380mm, PVC
      Product number Alldos: 314-411-10000
      Cell constant: 0.20
      Temp. range: 0 to 135 °C

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details