Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MobileDos DDI 2,5-10 Plus3 - 95705530

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MobileDos DDI 2,5-10 Plus3
      Product No: 95705530
      EAN number: 5700310172682
      Technical 
      Max. capacity: 2.2 l/h
      Approvals on nameplate: CE
      Anti-cavitation: function integrated
      Rig: black PE rig with included catchment tray
      Suction line: suction line for canister with 2 step level switch
      Pressure/Valve: pressure loading- and relief valves
      Discharge line: 3m discharge line PE-tubing 4/6 mm
      Control cable: control cable 5m for pulse/analog/remote input
      Materials 
      Pump housing: PVC, Plus3 system
      Valve ball: Ceramic / glass
      Gasket: FKM
      Acc. housing: PVC
      Tube mat.: PE
      Installation 
      Maximum operating pressure: 10 bar
      Injection unit: injection unit with lip valve PVC/V/G
      Canister size: 30 l
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 0.02 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 110-240 V
      Enclosure class (IEC 34-5): IP 65/F
      Length of cable: 1.5 m
      Type of cable plug: SCHUKO
      Controls 
      Control variant: AR
      Plus 3 system: YES
      Control panel: front
      Pulse control: Input for pulse control, adjustment in ml/pulse
      Batch (puls): puls-based batch function integrated
      4-20 mA control: input for analog 4-20 mA control integrated
      Batch (timer): timer-based batch function integrated
      Other in/output: NO
      Inputs: 2 step level, analog, pulse, remote on/off
      Outputs: alarm, stroke or level warning, analog
      Others 
      Flow and pressure monitoring: Not integrated
      Flow rate adjustment: Flow rate adjustment in l/h, turndown ratio 1:100
      Grundfos Alldos PN: 68.10748

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details