Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DMX 230-5 AR-PP/E/T-S-G4B4B4F - 95707380

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DMX 230-5 AR-PP/E/T-S-G4B4B4F
      Product No: 95707380
      EAN number: 5700310795768
      Technical 
      Nominal flow rate at 50 Hz: 224 l/h
      Number of dosing heads: 1
      Approvals: CE
      Non return valve type, inlet pump 1: Spring-loaded, discharge side only
      Max viscosity: 150 mPas
      Materials 
      Dosing head, pump 1: PP
      Valve ball inlet: PTFE
      Valve gasket inlet: EPDM
      Installation 
      Max operating pressure at 50 Hz: 5 bar
      Type of inlet connection: Welding
      Type of outlet connection: Welding
      Size of inlet connection: 25
      Size of outlet connection: 25
      Max. Suction lift during operation: 3 m
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input P1: 0,180 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 230 V, 50 Hz
      Enclosure class (IEC 34-5): IP 65/F
      Power plug: EU (Schuko)
      Mains cable: 1.50 m
      Controls 
      Control variant: AR
      Stroke control: manual
      Control panel: Same side as adjustment knob
      Level control: YES
      Analog input: 0/4-20 MA
      Pulse control: YES
      Ext. Stop input: YES
      Analog output: 0/420 mA
      Pulse control: YES
      Other in/output: Alarm and stroke relay
      Output relays: 2
      Frequency converter: NO
      Others 
      Flow rate adjustment: manual
      Diaphragm Leakage Detection: NO
      Grundfos Alldos PN: 226-230M-10257

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details