Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DMH 2-100 B-SS/V/SS-X-G2AAX - 95707752

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DMH 2-100 B-SS/V/SS-X-G2AAX
      Product No: 95707752
      EAN number: 5700310886480
      Technical 
      Nominal flow rate at 50 Hz: 2 l/h
      Number of dosing heads: 1
      Approvals: CE
      Non return valve type, inlet pump 1: Spring-loaded
      Max viscosity: 5 mPas
      Materials 
      Pump housing: Aluminium
      Dosing head, pump 1: V4A
      Valve ball inlet: 316 L
      Valve gasket inlet: FKM
      Installation 
      Maximum operating pressure: 100 bar
      Type of inlet connection: Rp
      Type of outlet connection: Rp
      Size of inlet connection: 1/4 inch
      Size of outlet connection: 1/4 inch
      Max. Suction lift during operation: 0 m
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input P1: 0,180 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 230 V, 50 Hz
      Enclosure class (IEC 34-5): IP 65/F
      Power plug: NO PLUG
      Mains cable: 1.50 m
      Controls 
      Control variant: B
      Stroke control: manual
      Control panel: No control panel (without AR control)
      Level control: Not integrated
      Analog input: Not integrated
      Pulse control: Not integrated
      Ext. Stop input: Not integrated
      Analog output: Not integrated
      Other in/output: Not integrated
      Output relays: Not integrated
      Frequency converter: NO
      Others 
      Flow rate adjustment: manual
      Diaphragm Leakage Detection: NO
      Grundfos Alldos PN: 281-2-10070

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details