Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DIA-1-A, D1-P-PT-PCX-X-T, W-H - 95707838

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DIA-1-A, D1-P-PT-PCX-X-T, W-H
      Product No: 95707838
      EAN number: 0000000000000
      Technical 
      Type key: DIA-1-A, D1-P-PT-PCX-X-T, W-H
      Preassembled: YES
      Pressure retention valve: valve: 0.3bar, width DN8, connection
      Cable diaphragm: without diaphragm cable
      H peroxide: no H2O2 measurement mg/l
      Peracetic acid: no PAA measurement mg/l
      Redox range: no redox (ORP) electrode mV
      Range pH: 1 to 12
      Cable pH, redox: 1.00m, plug: N-plug
      Cable electrode: 1.00m, plug: 4 pole elbow
      Motor version: IP43/F
      Cleaning motor: yes (115/120VAC)
      Sens.interface: without (only for panel installation versions)
      Flow armature: without flow armarture
      Installation 
      Maximum operating pressure: 4 bar
      Mounted on: Wall mounting
      Liquid 
      Buffer redox: no redox (ORP) electrode
      Buffer pH: without buffer solution
      Electrical data 
      P1: 25 VA
      Mains frequency: 50 Hz
      Rated voltage: 115/120 V
      Enclosure class (IEC 34-5): IP65
      Controls 
      Measuring cell: D1 - pressure-proof, with cleaning motor
      Electrode 1: disinfection Cl2, ClO2, O3 (PT - platinum)
      Electrode 2: pH, ceramic diaphragm, no buffer solution
      Electrode 3: no redox (ORP) electrode
      Electrode 4: no H2O2 or PAA electrode
      Temp. sensor: with Pt100
      Flow sensor: without flow sensor
      Others 
      Language: Nl, En, Fr, It, Pl, Pt, Ru, Es, Tr, De
      Product number Alldos: 314-331-10045

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details