Product name: | Hose |
Product No: | 95730343 |
EAN number: | 5710626577392 |
Materials | |
---|---|
Material: | ETFE |
Installation | |
---|---|
Maximum operating pressure: | 13 bar |
Length: | 3 m |
Tube size: | 9/12 mm |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|