Product name: | Adaptors Hose / Pipe |
Product No: | 95730378 |
EAN number: | 5710626575664 |
Technical | |
---|---|
Pump_connection: | G5/8 |
Materials | |
---|---|
Material: | PVC |
Gasket: | FKM/EPDM |
Installation | |
---|---|
Type of connection: | Hose / Pipe cementing 12mm |
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|