Product name: | Installation kit 4/6 mm |
Product No: | 95730446 |
EAN number: | 5710629598868 |
Technical | |
---|---|
Valve type: | Without level switch |
Materials | |
---|---|
Housing: | PVDF |
Valve ball: | Ceramic |
Gasket: | EPDM |
Installation | |
---|---|
Installation_connection: | G 1/2" |
Tube size: | 4/6 mm |
Others | |
---|---|
Designed for: | DDA, DDC, DDE up to 7,5l/h |
Gross weight: | 0.68 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|