Product name: | Pressure relief valves |
Product No: | 95730757 |
EAN number: | 5710626564040 |
Technical | |
---|---|
Pump_connection: | G5/8" |
Materials | |
---|---|
Housing: | PP |
Gasket: | FKM/EPDM |
Connection mat.: | PP |
Installation | |
---|---|
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Relief pressure: | 10 bar |
Others | |
---|---|
Designed for: | Pumps up to 60l/h |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|