Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DME 940-4 B - 95906013

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DME 940-4 B
      Product No: 95906013
      EAN number: 5700837555463
      Technical 
      Max. capacity: 940 l/h
      Approvals on nameplate: CSA, CE
      Anti-cavitation: function integrated
      Venting valve: integrated in pump housing
      Valve: SPRING LOADED
      Materials 
      Pump housing: Polypropylene
      Valve ball: Glass
      Gasket: FKM
      Installation 
      Maximum operating pressure: 4 bar
      Pump inlet: THREADED NPT 1 1/4"
      Pump outlet: THREADED NPT 1 1/4"
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Mains frequency: 60 Hz
      Rated voltage: 1 x 120 V
      Rated current: 2.4 A
      Type of cable plug: USA,CANADA
      Controls 
      Control variant: B
      Control panel: Side
      Level control: not integrated
      Pulse control: not integrated
      Batch (puls): not integrated
      4-20 mA control: not integrated
      Capacity limit: max. capacity limitation function integrated
      Batch (timer): not integrated
      Other in/output: no

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details