Product name: | UPS 26-150 F |
Product No: | 95906631 |
EAN number: | 5700313291694 |
Technical | |
---|---|
Speed no: | 3 |
Max flow: | 11.81 m³/h |
Head max: | 13.8 m |
Approvals on nameplate: | ETL, CSA |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-200 |
Impeller: | Composite, PES |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Amb. max at 80 dgr C liquid: | 80 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | USA Oval |
Type of connection: | C.I. Flange |
Pipe connection: | 2 - Bolt Flange |
Pressure rating: | 10 |
Port-to-port length: | 165 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density at selected liquid temperature: | 983.2 kg/m³ |
Electrical data | |
---|---|
Power input in speed 1: | 265 W |
Power input in speed 2: | 335 W |
Max. power input: | 370 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 230 V |
Current in speed 1: | 1.2 A |
Current in speed 2: | 1.5 A |
Current in speed 3: | 1.7 A |
Capacitor size - run: | 10 µF/400 V |
Number of poles: | 2 |
Insulation class (IEC 85): | H |
Motor protec: | CONTACT |
Thermal protec: | internal |
Controls | |
---|---|
Pos term box: | 9H |
Others | |
---|---|
Gross weight: | 7.87 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|