Product name: | SE 40 |
Product No: | 96001462 |
EAN number: | 5700394609692 |
Technical | |
---|---|
Max flow: | 7.69 l/s |
Head max: | 6.4 m |
Type of impeller: | VORTEX |
Maximum particle size: | 50.8 mm |
Approvals on nameplate: | UL, CUL Listed |
Cooling jacket: | with cooling jacket |
Materials | |
---|---|
Pump housing: | Amodel 1125 HS / Propylene |
Impeller: | Ryton BR111 |
Installation | |
---|---|
Pump outlet: | 2" NPT |
Inst dry/wet: | S |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 935 W |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115 V |
Rated speed: | 1625 rpm |
Motor protec: | CONTACT |
Thermal protec: | internal |
Length of cable: | 6 m |
Type of cable plug: | US |
Controls | |
---|---|
Level switch: | float switch |
Others | |
---|---|
Sales region: | Namreg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|