Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SOLOLIFT 4-2 - 96003831

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SOLOLIFT 4-2
      Product No: 96003831
      EAN number: 5708601059100
      Technical 
      Max flow: 1.11 l/s
      Head max: 6.5 m
      Approvals on nameplate: PA-I + VA
      Materials 
      Tank: ABS
      Installation 
      Pump inlet: DN 100/40/40
      Pump outlet: DN 25-32
      Liquid 
      Maximum liquid temperature: 35 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 450 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 230 V
      Rated current: 2.1 A
      Cos phi - power factor: 0.93
      Rated speed: 2630 rpm
      Enclosure class (IEC 34-5): IP44
      Insulation class (IEC 85): F
      Length of cable: 1.2 m
      Type of cable plug: SCHUKO
      Others 
      Gross weight: 6.8 kg
      Norwegian NRF no.: 9045501

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details