Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Auto-coupling, DN 200/DN 150 for 3" guide rails - 96004019

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Auto-coupling, DN 200/DN 150 for 3" guide rails
      Product No: 96004019
      EAN number: 5700391485992
      Installation 
      Flange standard: DIN
      Pipework connection: DN 200 / 150
      Pressure rating: PN 10
      Number of anchor bolts: 6
      Number of base units: 1
      Number of gaskets: 1
      Number of profile gaskets: 1
      Number of guide brackets: 1
      Number of guide claws: 1
      Number of screws: 8
      Size of screws: M20 x 55
      Electrical data 
      Min. motor size: 22 kW

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Accessories

      No results
      No results
      All suitable results 
       
      Batch actions:
      Table size:
      Sorting:
      Filter listReset
      Loading... Loading
      Error calling service:
      details